Ethernet to WLAN bridges, KiWLAN, wireless communication access to all devices connected to CrashLink2 / K3877A

These are Ethernet to WLAN bridges of the Type K3877A.

K3877A

These are Ethernet to WLAN bridges of the Type K3877A.
Main features / advantages
  • Configurable for the 2.4 GHz or 5 GHz band
  • Ruggedized design
  • CrashLink2 compatible
  • Internal battery ensures communication if the main supply fails
  • Internal battery charger
  • LEDs indicate the device status

The Ethernet to WLAN bridges Type K3877 offer wireless communication access to all devices connected to CrashLink2. Being configurable for the 2.4 GHz or 5 GHz band, they are suitable for a wide range of applications where connecting a cable is unwanted or not possible. The internal battery insures communication is still possible if the main supply fails.
Eight LEDs located near the CrashLink2 connectors indicate the device status. To ease mechanical integration, the KiWLAN are designed to piggyback devices which have the standard KiDAU footprint.

Loading
Loading