Expansion modules, digital input modules for Stationary KiDAU data acquisition system / K3840AS

These expansion modules for the Stationary KiDAU crash testing system come with 16 digital channels and a sampling rate of 100 kHz, they belong to the family Type K3840AS.

K3840AS

These expansion modules for the Stationary KiDAU crash testing system come with 16 digital channels and a sampling rate of 100 kHz, they belong to the family Type K3840AS.
Main features / advantages
  • 16 digital input channels
  • 2 isolated input groups
  • Compatible with CMOS 5 V output levels
  • Internal pullups for input signals
  • Adjustable sample rate up to 100 kHz
The digital input modules for the stationary KiDAU sytem have 16 digital inputs that are galvanically isolated in two groups with 8 inputs each. The maximum sampling rate is 100 kHz. These devices can store data for a 1800 s cycle at a sampling rate of 100 kHz which allows the user to start recording data before the test is actually started. This ensures that the measuring system works correctly and prevents data loss. The trigger point is registered and recorded as in previous systems. An uninterrupted power supply is not needed to retain the data because flash-EEPROMs are used for data storage.
Loading
Loading