Multicomponent dynamometers, maximum forces up to 10 kN, cover plate 90x105 mm / 9129A
9129A
These piezoelectric multicomponent dynamometers are for measuring the three orthogonal components Fx, Fy and Fz of a force.
Main features / advantages
- Small design
- Large measuring range
- Small temperature error
- For cutting force measurements
- For general multicomponent force measurements
- Modular system with machine adapters and tool holders for turning processes
These dynamometers consist of four three-component force sensors which are mounted under high preload between the cover plate and the two lateral base plates. Because of the special mounting of the sensors, a small temperature error is achieved. The force sensors each contain three crystal crystal disks, one of which is sensitive to pressure in the y-direction and the two others to shear force in the x or z directions. The forces are measured with practically no displacement. The outputs of the four built-in force sensors are passed to the 9-pole flange socket. Multicomponent force-moment measurements are possible. The four sensors are mounted with ground isolation. This largely avoids ground loop problems. The dynamometers are corrosion-resistant and protected against the ingress of cooling lubricant. Used together with connecting cable family Type 1687B or family Type 1677A, the dynamometer is sealed according to degree of protection IP67.
Loading
Loading