Piezoelectric force sensor set SlimLine with 2, 3 or 4 integrated ring force transducers (Fz max up to 80 kN / 18 klbf per sensor) / 913XCA-Set

Ready-to-connect, compact measuring sets with integrated piezoelectric force sensors in the SlimLine format. Two, three or four of the ultra-flat quartz measuring load cells are grouped together in a fixed plug connection.

913XCA-Set

Ready-to-connect, compact measuring sets with integrated piezoelectric force sensors in the SlimLine format. Two, three or four of the ultra-flat quartz measuring load cells are grouped together in a fixed plug connection.
Main features / advantages
  • Measurement of summed or individual axial forces of up to 4 sensors
  • Sensors ground on same height
  • Cable length can be chosen individually for each load cell
  • Flexible, compact installation in structures

The 913xCA sets consist of two, three or four SlimLine force sensors which are grouped into a single, permanent plug connection. The cable lengths of the load cells can be individually selected between 0.1 m and 2 m. The total force to be measured (Fz) acts on the sensors through the mounting or preloading elements. Each loaded sensor produces an electrical charge that is proportional to its force component. The charge signals are fed out through electrodes and integrated cables. The individual sensor cables in the SlimLine set are guided separately and inseparably to the corresponding pin positions of the 7-pin plug connection. With connecting cables Type 1971A or Type 1973A, the signals can be summed or individually passed on to the charge amplifier as necessary.

The measurement of the total force (summation signal) or of the partial force (single signal per sensor) can be performed with an appropriate connecting cable. The SlimLine kit is supplied tested but uncalibrated. The piezoelectric force sensors must be calibrated in situ after mounting.

Loading
Loading