Signal conditioners for rotating dynamometer (RCD) measuring chain / 5238B

These signal conditioners are for the power supply, signal transmission and controlling of the RCD system.

5238B

These signal conditioners are for the power supply, signal transmission and controlling of the RCD system.
Main features / advantages
  • Is part of the RCD system family Type 9170A and family Type 9171A
  • Is available in rack or desktop version
  • Analog output for each signal
These signal conditioners are responsible for the power supply, signal transmission and control of the RCD system. Three measuring ranges can be selected and the measurement can be started either manually or via a serial interface. The measuring signal is an analog ±10 V signal. Either the DynoWare software from Kistler, or compatible data acquisition software, can be used to record the data.
Loading
Loading