Strain gauge miniature load cells, force sensors for compression forces (Fz max 0.1 to 200 kN) / 4577A
4577A
The strain gauge miniature load cells for compressive forces (Type 4577A) are characterized by a high value-performance ratio even in the high measuring ranges and a very robust design.
Main features / advantages
- Small-size strain gauge load cells
- 11 measuring ranges from 0 ... 0.1 kN to 0 ... 200 kN
- For static and dynamic measurements
- Stainless steel construction
- Standardized output signal: 1 mV/V
Strain gauge load cells of Type 4577A are designed as a flat, circular disc. The measuring element inside the body carries a strain gauge full bridge which outputs a voltage directly proportional to the measurement variable on the application of a force. The load application knob for receiving compression forces is an integral part of the sensor. The measurement force must be applied centrically and without any transverse vectors. Ensure that the force sensor Type 4577A is mounted on a smooth and even surface.
Loading
Loading