Electromechanical NC joining module NCFT, servo press, 0,25 kN/0,05 kN, 100 mm stroke, 400 mm/s speed, straight version / 2157B1

Electromechanical NC joining module NCFT, servo press, 0,25 kN/0,05 kN, 100 mm stroke, 400 mm/s speed, straight version
2157B1
18026107
  • NC joining module NCFT, servo press for processes with low forces
  • Measuring range: 0,25 kN/0,05 kN
  • 100 mm stroke
  • Speed 400 mm/s , straight version
Upon request
On request
Log in to myKistler to see prices
Measuring ranges
Required force
0.25 kN
Product type
Joining module type
NCFT
Type of force sensor
Piezoelectric
Mechanical properties
Stroke
100 mm
Motor brake
With a holding brake
Drive version
Straight drive
Dynamical properties
Maximum speed [mm/s]
400 mm/s
Operation and installation
Applications
3C electronics manufacturing
Loading
Loading
Loading