Multicomponent dynamometer MidiDyn, 10 kN, cover plate 90x105 mm / 9129AA

Multicomponent dynamometer MidiDyn, 10 kN, cover plate 90x105 mm
9129AA
18007216
  • Piezoelectric multicomponent dynamometer with maximum forces Fx, Fy, Fz ±10 kN
  • Cover plate 90x105 mm
  • Natural frequency fn (x) 3.5 kHz, fn (y) 4.5 kHz, fn (z) 3.5 kHz
  • Fischer 9-pin flange connector
Upon request
On request
Log in to myKistler to see prices
Measuring ranges
Minimum measuring range [kN]
-10 kN
Maximum measuring range [kN]
10 kN
Measuring range Fx [kN]
-10 … 10 kN
Measuring range Fy [kN]
-10 … 10 kN
Measuring range Mx [N·m]
-500 … 500 N·m
Measuring range My [N·m]
-500 … 500 N·m
Product type
Force sensor type
A dynamometer is a force plate measuring forces and moments.
Multicomponent dynamometer
Preloaded sensor
Preloaded sensors are already calibrated and therefore ready-to-use. Non-preloaded sensors are smaller.
Yes
Crosstalk
Maximum crosstalk Fx→Fy
-2 … 2 %
Maximum crosstalk Fx→Fz
-2 … 2 %
Maximum crosstalk Fy→Fx
-2 … 2 %
Maximum crosstalk Fy→Fz
-2 … 2 %
Maximum crosstalk Fz→Fx
-2 … 2 %
Maximum crosstalk Fz→Fy
-2 … 2 %
Metrological characteristics
Threshold
<0.01 N
Electrical properties
Output signal type
Charge (Piezoelectric, PE)
Influence quantities
Sensitivity
Fx: -8 pC/N, Fy: -4.1 pC/N, Fz: -8 pC/N
Certificates and Standards
Degree of protection EN 60529
IP67
Operation and installation
Operating temperature range
0 … 70 °C
Applications
Cutting processes and machining development, 3C electronics manufacturing
Cable properties
Cable included
No cable included
Interfaces
Connector type
Fischer 104 9-pole neg.
Dimensions and materials
Weight
3.2 kg
This is a multicomponent dynamometer for measuring the three components of the resultant force vector and the three components of the resultant moment vector. The following machine adapters are available: machine adapters for disk-type turrets with VDI ø30 mm, ø40 mm and ø50 mm, Coromant Capto C5, C6 and direct tool holding fixtures sized 20 mm x 40 mm, 25 mm x 50 mm, 0.75" x 1.5" and 1" x 2". In addition to the machine adapters there are the following tool holders available: tool holders for external turning tools sized 20 mm x 20 mm, 25 mm x 25 mm, 0.75" x 0.75" and 1" x 1", as well as tool holders for internal turning tools sized ø25 mm, ø32 mm and ø40 mm.
Loading
Loading