Piezoelectric sensor, transverse strain measuring pin (10 mm, KIAG 10-32 pos., 3 m cable) / 9241CC3

Piezoelectric sensor, transverse strain measuring pin (10 mm, KIAG 10-32 pos., 3 m cable)
9241CC3
18013750
  • Piezoelectric sensor, measuring range: 0 … 500 με
  • Nominal sensitivity: –15 pC/με
  • Dimensions: DxL (mm) 10x18
  • Integrated high temperature cable with KIAG 10-32 pos. swivel nut connector (3 m)
Upon request
On request
Log in to myKistler to see prices
Measuring ranges
Measuring range [µε]
-500 … 500 με
Product type
Strain sensor type
Transversal strain measuring pin
Mechanical properties
Range with preload
0 … 500 με (750 N), –150 ... 350 με (1250 N), –300 ... 200 με (1750 N)
Force sensitivity for preload
-4 pC/N
Overload with preload
850 με (750 N), 700 με (1250 N), 550 με (1750 N)
Metrological characteristics
Hysteresis
≤1,5 % FSO
Threshold (strain)
Minimum change in the measurand that produces a measurable change in the sensor output, while the change of the measurand takes place slowly and monotonically.
0.005 με
Electrical properties
Output signal type
Charge (Piezoelectric, PE)
Capacitance
322 pF
Ground Insulation
>10^8 Ω
Influence quantities
Sensitivity in test object
≈–15 pC/με
Certificates and Standards
Degree of protection EN 60529
IP64
Operation and installation
Operating temperature range
-40 … 200 °C
Cable properties
Cable included
Yes - fixed cable
Predefined cable length
3 m
Interfaces
Connector type
KIAG 10-32 positive
Dimensions and materials
Weight
38 g
Loading
Loading
Loading