Cavity pressure sensors for low-viscosity thermoset resins (max 200 bar) / 6162A

These robust piezoeletric cavity pressure sensors measure pressures up to 200 bar during processing of crosslinking molding compounds in various low-pressure methods for lightweight plastic construction in the automobile and aerospace industries.

6162A

These robust piezoeletric cavity pressure sensors measure pressures up to 200 bar during processing of crosslinking molding compounds in various low-pressure methods for lightweight plastic construction in the automobile and aerospace industries.
Main features / advantages
  • Suitable for industrial use with conventional and high pressure RTM, LSRs, and SMCs
  • Sensitive diaphragm sensor welded into sleeve
  • Interchangeable cable
These sensors consist of a sensitive ø4 mm diaphragm design welded into a robust ø6 mm sleeve. The welded ring gap prevents ingress of low-viscosity resins and falsification of the sensor signal by a force shunt. Interchangeable cables allow a choice of cable types and/or repairs. The pressure acts over the diaphragm front of the sensor and is transmitted to the measuring element, which produces a proportional electric charge (pC = Picocoloumb). This is converted into a voltage of 0 ... 10 V in the amplifier, and is then available as an amplifier output. These sensors are available in two versions for different types of cable. The coaxial version uses high-insulation cables that do not necessarily have to be laid in the mold. The practical, singlewire alternative is based on a cable that can be cut to any length. The cut-and-grip connector can be connected during mounting in the mold. This makes both installation and servicing easier.
Loading
Loading