Cylinder pressure sensors for large bore engines (M10, 0 … 350 bar, charge output) / 6019A

The Type 6019A cylinder pressure sensors deliver high-precision measurements at the indicator valve of low and medium speed engines, providing a very stable signal quality across the whole temperature range.

6019A

The Type 6019A cylinder pressure sensors deliver high-precision measurements at the indicator valve of low and medium speed engines, providing a very stable signal quality across the whole temperature range.
Main features / advantages
  • Very stable sensitivity across temperature range
  • Suitable for use in hydrogen combustion engines
  • Temperature range up to 400°C for short time measurements (<20 min)
  • With charge output
  • Available with partial pressure range calibrations
Type 6019A piezoelectric cylinder pressure sensors use a PiezoStar crystal which guarantees very low thermal sensitivity deviation and excellent linearity. The low thermal shock error and the stable sensitivity across the full temperature range enable cylinder pressure measurements with high precision even under unstable load conditions. The sensor and the connector are linked by a robust, temperature resistant cable.
Loading
Loading