Measurement modules for high voltage (up to 1.2 kV) and current at high potential / 5528A

These measurement modules for the KiDAQ data acquisition system (DAQ) are for high voltage (up to 1.2 kV) and current at high potential.

5528A

These measurement modules for the KiDAQ data acquisition system (DAQ) are for high voltage (up to 1.2 kV) and current at high potential.
Main features / advantages
  • 2 input channels for high voltage up to 1.2kV at high potential, 2 input channels for current at high potential
  • Galvanic isolation 1200 VDC
  • A/D conversion: 100 kSps sampling rate per channel, 24 bit resolution
KiDAQ is a modular data acquisition system that is flexible in configuration and can be extended with further measurement modules. A major advantage of the KiDAQ data acquisition system is the interoperability with other Kistler measurement devices, such as LabAmp of Types 5165A and 5167A and the data acquisition software KiStudio Lab. Optionally, all KiDAQ measurement modules are also available for EtherCAT use.
Loading
Loading