Power Supplies for single-axis K-Beam accelerometers / 5210
5210
These power supplies of Type 5220 are designed to be used with a single accelerometer of Type 8316A.
Main features / advantages
- For K-Beam single-axis accelerometers
- Adjustable zero point for measurements with higher resolution
- Power supply with built-in battery or external voltage source
- Adjustable gain and optional plug-in low-pass filter
- Available as a complete kit in carrying case
- Low battery indicator
These are single-channel power supplies for the K-Beam capacitive accelerometers from Kistler. They deliver an inexpensive and practical way of powering capacitive accelerometers for everything from occasional checks to demanding tests. One of the most important features of the devices is the ability to set the output voltage of the sensor at 0 g to 0 V. This allows a lower measuring range to be set on the evaluation unit with a higher resolution. Either the built-in 9 V battery is used as the power supply, an external DC voltage source or a suitable power supply unit.
Loading
Loading