Process monitoring system maXYmos BL for industrial manufacturing / 5867B

The maXYmos BL process monitoring system evaluates XY curves of two interrelated measurands which can be measured with piezoelectric, strain gauge, potentiometric or any sensors with a ±10 V signal output.

5867B

The maXYmos BL process monitoring system evaluates XY curves of two interrelated measurands which can be measured with piezoelectric, strain gauge, potentiometric or any sensors with a ±10 V signal output.
Main features / advantages
  • Process monitoring system with measurement functions Y(X), Y(t), Y(X,t) or X(t)
  • 4 evaluation objects and up to 8000 pairs of XY values per curve
  • 16 measurement programs for 16 different types of parts
  • Front panel, desktop or wall mounting
  • Freely allocatable warning messages and alarms
  • Access protection for different user groups
  • Sequencer mode (optional)
The functional modern case design, clear menus and practical functions add up to an impressive monitor. The high-contrast color touch screen display allows smooth operation of the maXYmos BL and shows the process information clearly. This is achieved through a particularly sophisticated menu concept that is context sensitive only showing what is actually needed for the particular function. The maXYmos BL provides functions that allow many standard XY monitoring tasks to be solved. All serial interfaces and digital In/Out are always fitted.
Loading
Loading