Reaction torque sensors for non-rotating measurements from 0,25 Nm to 100 Nm / 4509A

The torque sensors are suitable for measuring a dynamic or quasistatic moment arround the sensor axle.

4509A

The torque sensors are suitable for measuring a dynamic or quasistatic moment arround the sensor axle.
Main features / advantages
  • Measurement accuracy 0.2% FSO
  • Low priced
  • Strain gage full bridge system
  • Extremely compact sensor design
  • Long service life
  • Robust and reliable design
  • Easy to use

The design was optimized in terms of construction length, weight and volume in such a way that axial forces and bending moments only use the measurement element very low. For special measurement tasks, the robust construction of our torque sensors can be adapted to the respective installation conditions.

 

The sensors are suitable for measuring a dynamic or quasistatic moment around the sensor axle.

Application examples:
• Torque setting of rotary screwdrivers
• Checking screw connections
• Calibration of hand -torque keys
• Torsion testing from springs
• Measurements to slip clutches
• Measurement of starting moments on electric motors
• Measurement of synchronization fluctuations and torsion vibrations especially on small service and stepper motors
• Checking rotary switches (product test)

Loading
Loading