Strain gauge load cells for crash test dummies, knee clevis, HIII-50th / M55112
![Strain gauge load cells for crash test dummies, knee clevis, HIII-50th / M55112 The strain gauge dummy load cells of family Type M55112A are designed to measure the force in the area of knee clevis of the crash test dummy HIII-50% (H3).](https://kistler.cdn.celum.cloud/SAPCommerce_Product_345x345/933-939_web.webp)
M55112
The strain gauge dummy load cells of family Type M55112A are designed to measure the force in the area of knee clevis of the crash test dummy HIII-50% (H3).
Main features / advantages
- Knee clevis
- Uniaxial (2 x Fz)
- DTI or analog version
- Low linearity and hysteresis
- Compatible with structural replacement
- Polarities according to SAE J211/1
The family Type M55112 dummy load cells are based on strain gauges using deformation bodies in which the forces and moments to be measured are introduced. To avoid linearity errors, the deformation paths are structurally designed for measurement applications so that a very proportional behavior can be realized. The strain gauges applied to these bodies enable the transformation of mechanical loads to proportional changes in resistance measured by a Wheatstone bridge.
Loading
Loading