Torque sensors with rotating measuring shaft in slim design / 5413-1160

These torque sensors operate according to the strain gauge principle and supply a passive analog output signal in mV/V. The torque sensors with integrated angle of rotation measurement are optionally available as torque and angle of rotation sensors.

5413-1160

These torque sensors operate according to the strain gauge principle and supply a passive analog output signal in mV/V. The torque sensors with integrated angle of rotation measurement are optionally available as torque and angle of rotation sensors.
Main features / advantages
  • Measuring ranges of 0.2 Nm to 50 Nm
  • Automatic sensor identification Autocode
  • Cable or connection socket variants
  • Standardized mechanical connections: square (size varies) DIN 3121, hex (¼") DIN 3126
  • Suitable for pulse tools (depending on Type)
  • Slim design
These robust rotating torque sensors of Types 5413-1100, 5413-1160 and 5413-1151 as well as the torque and angle of rotation sensors of Types 5413-1200, 5413-1260 and 5413-1251 are applied for measuring torques and combined torque and angle of rotation measurement. The torque sensor measuring shaft is equipped with strain gauges and is protected by a metal housing. An incremental disk for angle of rotation measurement is optionally available on the measuring shaft. This passes through a double-forked light barrier. The angular impulse processing stage delivers two phase-shifted signals corresponding to the direction of rotation. The robust steel or aluminum housing protects the interior of the sensor, so that measurements under production conditions are possible. The sensors are optionally equipped with fixed cables (5 m) or with connection socket. The integrated Autocode system enables the sensor to be automatically detected and calibrated when it is connected to appropriately equipped measuring systems. The torque sensors are delivered with a quality certificate. Upon request, the torque sensors are calibrated with traceability in our DAkkS-accredited calibration lab.
Loading
Loading