Triaxial accelerometers, K-Shear, low profile, integral cable / 8794A

Type 8794A are quartz triaxial accelerometers which come with an integral cable and can operate at higher temperatures.

8794A

Type 8794A are quartz triaxial accelerometers which come with an integral cable and can operate at higher temperatures.
Main features / advantages
  • Low impedance voltage mode
  • Low profile design
  • Quartz shear accuracy and stability
  • High temperature version available (165°C, 330°F)
  • Conforming to CE
The triaxial accelerometers of Type 8794A measure shock and vibration in three mutually perpendicular axes. Their quartz sensing elements are contained in a unique flat package and housed in a welded, stainless steel case with the integral cable epoxy sealed to the case. The K-Shear design from Kistler provides a wide operating frequency range along with extremely low sensitivity to thermal transients and transverse acceleration. Quartz sensing elements ensure long-term stability and are superior to other sensing materials. Cable wires are soldered to terminals outside the case and covered by a epoxy molded strain relief cover. This electrical connection provides the advantages of an integral cable but permits replacement of damaged output wires.
Loading
Loading