Wheel force transducers RoaDyn Integra for cars, racing, SUVs, vans and light trucks / 9226A

9226A
These wheel force transducers measure wheel forces (from 25 to 65 kN) and moments (from 4 to 12 kNm) on test tracks.
Main features / advantages
- Short set-up time thanks to simple installation
- Improved usability: fixed design of the sensor and exchangeable hub adapter
- High accuracy: vanishing crosstalk and modulation with best-in-class hexapod calibration
- Best signal-to-noise-ratio: digitalization directly on the sensor
- Flexible transmission for test track application: inboard, outboard, wireless
The wheel force transducers of the RoaDyn Integra series are a multiaxial measuring system for use in development and testing of complete chassis and chassis components of vehicles. During measurements the RoaDyn Integra WFTs replace a standard wheel and measure the forces (Fx, Fy, Fz) and torques (Mx. My, Mz) applied through the tire contact patch in the three directions of the wheel coordinate system.
Compared to the RoaDyn S6 WFTs the three basic RoaDyn Integra (4/5/6) sensors have a fixed design through standardized strucutral parts. So, the RoaDyn Integra sensor stands out with a fast delivery and an easy adaptation to other vehicle requirements.
Loading
Loading