Horizontal mechanical unit for ANALYSE system, base frame / 5413-4504

5413-4504
20000172
- Mechanical unit with standard torque range up to 1000 Nm
- Coefficient of friction tests in the standard range up to thread sizes of approx. M24
- Test of the prevailing torque of nuts with clamping element
- Horizontal structure ensures easy, barrier-free access to the test item
Upon request
On request
Log in to myKistler to see prices
Operation and installation
Applications
Bolted joints analysisThe base frame of the horizontal mechanical fixture is constructed as a ladder-type frame with aluminum profiles, which supports a steel base plate with high torsional stiffness. A slide for the exchangeable clamping force / thread torque sensor runs on two flat guides on the steel base plate, enabling a variable distance between the drive with the torque / angle of rotation sensor and the clamping force / thread torque sensor. The slide is moved manually by means of a handle and can be manually locked after the test item has been inserted.
Loading
Loading