Piezoelectric (PE) pressure sensor, miniature pressure transducer with high sensitivity (250 bar / 3626 psi) / 601CAA

601CAA
18030797
- Pressure sensor with measuring range up to 250 bar (3626 psi)
- Operating temperature range: –196 to 350°C (–321 to 662°F)
- Membrane optimized for high thermal shocks
- Charge (PE) output
Upon request
On request
Log in to myKistler to see prices
Measuring ranges
Maximum measuring range [bar]
250 barMaximum pressure value you want to measure.
The miniature pressure sensors of the 601C series are, due to their high sensitivity, suited for a variety of applications where very small pressure pulsations need to be measured. In addition, the optimized diaphragm ensures accurate dynamic pressure measurements, even when the diaphragm is simultaneously exposed to a high thermal shock.
Loading
Loading