Universal measurement module KiDAQ, 4-channel (4x analog), Portable / 5502A21A1

Universal measurement module KiDAQ, 4-channel (4x analog), Portable
5502A21A1
18036107
  • Measurement module for KiDAQ data acquisition system
  • 4 analog input channels
  • A/D conversion: 20 kSps sampling rate per channel, 24 bit resolution
  • For KiDAQ Portable housing
Upon request
On request
Log in to myKistler to see prices
Electrical properties
Output signal type
KiConnect
Input type
Voltage, Current, Resistance, Potentiometer, Pt100, Pt1000 (RTD), Thermocouples, Strain gauges
Dynamical properties
Maximum signal frequency
3 kHz
Interfaces
Number of digital inputs
4
Dimensions and materials
Casing material
Portable
Loading
Loading
Loading