Traffic and speed enforcement can be done in an efficient and legally compliant way with the ES 8.0 from Kistler.

Speed enforcement

Here at Kistler, we're working day after day to make your measuring tasks simpler and to satisfy your wishes.

Are you seeking an efficient solution for traffic and speed enforcement – a system that's easy to handle and very flexible to operate? We'll help you implement Vision Zero efficiently in road traffic.

ES 8.0 – our universal and complete speed enforcement system – is based on cutting-edge optical measurement technology. Backed by expertise gained from 40 years of practical experience, we stand for legal certainty and conclusively documented evidence.

Get started with us – so you too can benefit from the advantages of the ES 8.0 speed measurement system from Kistler!

Mobile traffic and speed enforcement

We've made it simple – to make life simple for you!

The traffic and speed enforcement system ES 8.0 consists of a one-sided sensor, a camera-flash unit and a system case.

EVERYWHERE? That's simple!

Measurement length, curve radius, angle of view: you expect conditions to vary at different measuring points. The ES 8.0 speed enforcement system features the shortest measurement basis, so you can also measure in difficult situations – and that includes camera-independent measurements.

CABLE-FREE? That's simple!

A compact package for straightforward measurements: thanks to slide-in batteries, we've eliminated a whole series of components in the ES 8.0 – cables, connectors and battery cases, to name a few. So you'll find it's comfortable to transport the system, and you can set it up and dismantle it flexibly.

INTUITIVE? That's simple!

Self-explanatory menu guidance and a user-friendly graphic display will save you valuable time.

MULTI-LANE? That's simple!

On multi-lane roads too, the ES 8.0 delivers precise measurements of vehicle speeds across multiple lanes – thanks to its optical sensors.

DIRECTION-INDEPENDENT ENFORCEMENT? That's simple!

For traffic moving towards or away from the equipment: our ES 8.0 traffic and speed enforcement system captures the speeds of vehicles driving past in both directions – with just one sensor. Different vehicle classes are irrelevant here: no matter whether offenses are committed by motorbikes, cars or trucks, our system documents them to provide conclusive legal evidence.

In-vehicle installation for mobile speed enforcement

We make measurement and transport simple:

The ES 8.0 traffic and speed enforcement system can be integrated into suitable vehicles for more convenience and efficiency.

TRANSPORTING THE EQUIPMENT? That's simple!

The sensor unit, camera equipment, flash unit, router case, rechargeable batteries and tripods can easily be stowed in the cabinets provided for them to ensure safe transportation. Just a few easy steps, and the components are ready to operate. For even more comfort while you measure, we offer tailored in-vehicle installation in several configurations: rear box, integrated measuring station, and 'office on wheels'.
Whether you're using a van, a high-roof wagon or a station wagon, we can supply the right transport solution to meet each customer's wishes – variable, and with TÜV certification.

The ES 8.0 traffic and speed enforcement system: integration as rolling office incl. desk, chair and more.

THE EASY AND EFFICIENT WAY TO WORK!

The 'office on wheels' configuration gives you a workplace that helps you do your job efficiently and safely. Curtains and/or tinted windows give you protection from prying eyes. Optional auxiliary heating makes measurement operations easier in all weather conditions. And last but not least, it's possible to take photographs directly from the vehicle.

Stationary speed enforcement

The ES 8.0 traffic and speed enforcement system can also be used in a stationary way thanks to special housings.

STATIONARY? That's simple!

For stationary operation, you can also install the ES 8.0 universal traffic and speed enforcement system in special protective housings at a fixed location – only a few simple steps are needed. This allows monitoring of sensitive road sections and accident blackspots without supervision for longer periods of time. It's also easy to switch between mobile and stationary mode, or between multiple stationary systems – on different days of the week, for example. Another possibility is to operate a fixed-location system at weekends and on public holidays only – entirely without officers, 24 hours a day – while the system is used in mobile mode on working days.

The components of the ES 8.0 traffic and speed enforcement system are made for stationary as well as mobile use.

INSTALLATION? That's simple!

  • One speed enforcement system for all operating modes
  • Changing between mobile and stationary modes is flexible and simple
  • Two different time ranges can be set
  • Only one tool is needed

Data management software for traffic and speed enforcement

The esoDigitales3-Studio software solution is a modular data management platform. It enables you to manage your measurement data efficiently, with targeted and selective evaluations. Applications for this solution also go beyond speed enforcement – red light violations are just one example. esoDigitales3-Studio makes it much simpler and easier to process traffic offenses – and it provides conclusive legal evidence. This platform allows evaluation of all data from measurement systems and measuring instruments for speeding and red light violations approved by the National Metrology Institute of Germany (PTB).

esoDigitales3-Studio is a complete package comprising four modules: they come with an Assistant that supports users as they go through each processing step. This is the efficient way to capture, evaluate process and distribute your case data.

Benefits of esoDigitales3-Studio: an overview

  • Data management software designed to be user-friendly and efficient
  • Assistant function for all upcoming traffic and speed enforcement tasks
  • Modular structure comprising four components: Viewer, Reader, Coordinator and Checkpoint
  • Comprehensive search, analysis and reporting functions for optimal evaluation
  • PDF export to responsible bodies and judicial authorities
  • Flexible coordination and control of measuring instruments, measurement stations and staff

Multipliers – authorized training managers for traffic and speed enforcement

The following individuals are authorized as training managers (multipliers) in Hesse:

ES8.0

  • Daniel Bohner (Kistler Instrumente GmbH)
  • Daniel Fimpel (Kistler Instrumente GmbH)
  • Hakan Cakir (Kistler Instrumente GmbH)
  • Markus Bieber (Kistler Instrumente GmbH)

ES3.0

  • Daniel Bohner (Kistler Instrumente GmbH)

External:

ES3.0 and ES8.0

  • Franz Zylka (Mobile Messanlagen)
  • Dominik Schöner (DMT company)
  • Dieter Krieger (radarrent GmbH)
  • Ünsal Cokcok (radarrent GmbH)
  • Michael Mensing (Safety First company)
  • Jan Philip Mensing (Safety First company)

Need a consultation?

Our experts are just a click away.