Electromechanical joining systems from Kistler are the key to cost-effective, transparent and resource-efficient automation of press-fit processes.

Electromechanical joining system servo assembly press

Electromechanical joining systems monitor, control and optimize joining and press-fit operations in the automotive and supply industry as well as convincing by their advantages many other industries like MedTech or white goods. The integrated force-displacement monitoring is performed by maXYmos NC in real time with a complete documentation included.

Our electromechanical joining systems | servo assembly presses are your guarantee of comprehensive quality assurance and process reliability in series production. They help to make cycle times even shorter, reduce scrap and boost productivity. 

Special models are available on request – with strokes of up to 1,000 mm, force ranges of up to 600 kN, or angled designs – so you can be sure that the solution you receive will be an exact match for your application.

Electromechanical joining systems | servo assembly presses – monitor and control joining and assembly processes with maXYmos NC

As the core element of the joining system, the maXYmos NC monitors and controls the entire joining process. Sporting an intuitive touch screen display and an integrated sequence control, the system offers exceptional usability and an outstanding degree of flexibility making it suitable for joining process ranging from simple to highly complex. maXYmos NC controls, monitors, evaluates and documents XY curves (e.g. force vs. displacement) for joining and press-fit processes, together with NC joining modules and the IndraDrive servo amplifier that is included in the system. The shape of the measurement curves allows the quality of individual manufacturing steps, assembly groups or even an entire product to be monitored and controlled via SERCOS III in real-time. This means that optimum cycle times can be implemented with maximum repeat accuracy. Since unplanned downtimes are minimized, machine availability and the productivity of the manufacturing process are increased.

Improving energy efficiency with electromechanical joining systems

Energy comparison study confirms: electromechanical joining systems improve energy efficiency in production significantly.

Latest study results show that users reduce energy consumption significantly when switching from hydraulic or pneumatic joining systems to electromechanical ones. As part of a commissioned study (2024), researchers at Ostfalia University of Applied Sciences examined for us three joining systems with different drive technologies and calculated the energy savings of servo presses in terms of joining work alone (joining stroke): Compared to the electromechanical joining module from Kistler, the hydraulic variant has a 5.9-fold higher energy consumption. Depending on the efficiency of the compressed air system, the pneumatic variant consumes between 8.4 and 20.6 times as much energy as the electromechanical solution from Kistler. Would you like to find out more about the energy efficiency of Kistler servo presses? Read the test report of the comparative study.

Benefits of electromechanical joining systems | servo assembly presses

Our Assembly presses help you take action against climate change – with highly flexible joining modules for maximum energy efficiency
  • You play a valuable part in climate protection
  • You enhance your product quality and reduce the scrap
  • You boost your plant productivity by a higher degree of flexibility
  • 100% integrated quality assurance and documentation of all joining processes
  • You cut your operating costs

Learn more about how to reduce operating costs thanks to maximum energy efficiency and low-maintenance operation. Simply contact us for further details!

Our competencies

Kistler, your one-stop supplier: From a single sensor with process monitoring device to a pre-tested joining system or a customer specific semi-automatic station –  solutions all according to your requirements. Additionally, our experts offer comprehensive services, from a pilot test and simuation at the beginning of the project to a maintenance contract for a smooth operation of the assembly line.

Many different joining processes can be efficiently tested and implemented with joining systems from Kistler.


Many different joining processes can be efficiently tested and implemented with joining systems from Kistler.

Need a consultation?

Our experts are just a click away.