Electromechanical NC joining module NCFS, servo press for joining operation with small center distance / 2152B

The NC joining module Type 2152B with integral piezoelectric force sensor and two predefined measuring ranges of 25 kN and 15 kN is ideal for force-displacement monitored press-fit and joining processes in compact configurations. Small design allows center distance of 70 mm.

2152B

The NC joining module Type 2152B with integral piezoelectric force sensor and two predefined measuring ranges of 25 kN and 15 kN is ideal for force-displacement monitored press-fit and joining processes in compact configurations. Small design allows center distance of 70 mm.
Main features / advantages
  • Small center distance up to 70 mm
  • Integral charge amplifier
  • High measuring accuracy in two ranges
  • High speed
  • High rigidity
  • Precise guidance
  • High level of sensor overload protection
The NC joining module NCFS Type 2152B consists of a robust case with integral piezoelectric force sensor for measuring both compression and tension. Its motor has an absolute encoder for exact positioning. The compression or tensile forces acting on the sensor's piezoelectric measuring element generate a proportional electric charge converted by the integral charge amplifier into an analog voltage signal. The drive motor is an electronically commutated AC servo type handled by a matching controller to ensure constant rotational and hence translational speed. Standard functions such as block pressing, position pressing and force feedback controlled pressing as well as intermediate positioning are supported. The NC joining module NCFS can be operated with the IndraDrive servo amplifier in combination with maXYmos NC Type 5847 . The communication between IndraDrive and maXYmos NC takes place in real-time via SERCOS III. Several field bus slave interfaces are available onboard for customer controlling. PROFIBUS, PROFINET, EtherNet/IP or even EtherCAT can be used with the maXYmos NC at the customer's choosing. Quality data can be transmitted via the Ethernet interface through different protocols and a visualization via VNC or a data backup can be performed.
Loading
Loading