Inductive sensors, proximity switches with free cable end / IS
IS
These are inductive proximity switches for non-contact detection of metallic objects.
Main features / advantages
- PNP switching output
- Switching frequency: max. 3 kHz, depending on type
- Switching function normally open (NO)
- Operating voltage: 10 ... 30 VDC
- Connection: free cable end
The inductive sensors are used for contactless detection of metallic objects. The inductive proximity switches are available in various designs and switching distances and have a fixed cable outlet with open cable end for individual connection options.
Loading
Loading