KiRoad Wireless HDR for RoaDyn S6xy wheel force transducers / 9813C

9813C
The wheel force measurement system KiRoad Wireless HDR is suitable for RoaDyn S6xy wheel force transducers.
Main features / advantages
- Data transmission via WLAN
- Fast installation, no cabling and no adaptions
- Consistent vehicle contours as there are no protrusions from the vehicle
- Exchangeable battery with an approximate 4 hours capacity at –20°C (for winter testing)
- Digital data output for all channels via DI, CAN or Ethernet
- No extension antenna mandatory
- Configuration and online display of measurement signals via KiCenter software
The KiRoad Wireless HDR is a complete wheel force measurement system that does away with cabling both inside and outside the vehicle. Based on far-field telemetry, this modular solution comprises a WLAN-capable onboard electronics unit (family Type 9813C), a wheel unit (Type 9822A1), and a rotary encoder (family Type 5262A). The wireless wheel force transducer delivers critically important data for vehicle durability and dynamics tests, as well as tire performance characterizations.
Loading
Loading