Mobile calibration and testing devices combiTEST mobile for torque tools / 5413-5121

The combiTEST mobile calibration and testing devices are devices for fast and precise calibration and testing of torque tools. Their compact dimensions and line-independent battery operation enable them to be used directly on the assembly line.

5413-5121

The combiTEST mobile calibration and testing devices are devices for fast and precise calibration and testing of torque tools. Their compact dimensions and line-independent battery operation enable them to be used directly on the assembly line.
Main features / advantages
  • Testing of nutrunners in accordance with VDI/VDE guidelines
  • Calibration and testing of indicating and setting torque wrenches
This calibration and testing device consists of a mobile base frame with wraparound casing, which holds the hybrid joint simulators, the mounting fixture for torque wrenches, a drive unit with a multirange torque reference transducer, an electronic measurement and control system, a hydraulic unit and the accumulator. As an evaluation and operating unit, an optional rotating and tilting industrial PC system with a touchscreen and fold-out keyboard or a notebook on an optional notebook mount is used. On the work surface of the calibration and testing device, up to four different joint simulators can be positioned side by side for testing the torque tools. The torque tools to be tested are coupled to the joint simulators via square adapters as specified in DIN 3121. The torque wrenches to be calibrated are mounted horizontally and coupled to the drive via exchangeable square adapters as specified in DIN 3121. The calibration and testing device can be operated via a cord to the power grid, as well as line-independently via a built-in rechargeable battery.
Loading
Loading