Multi-channel connectors for single-wire cables, 4 channels, 200°C / 1708B
![Multi-channel connectors for single-wire cables, 4 channels, 200°C / 1708B The multi-channel connector allows the easy and comfortable connection of up to 4 sensors with a single-wire cable.](https://kistler.cdn.celum.cloud/SAPCommerce_Product_345x345/931-370_web.webp)
1708B
The multi-channel connector allows the easy and comfortable connection of up to 4 sensors with a single-wire cable.
Main features / advantages
- Operating temperature: 0 … 200°C
- Mold detection up to 125°C
- Simplified connection of up to 4 sensors, using single-wire technique
This simple solution connects up to four single-wire sensors with CoMo Injection or ComoNeo through a single cable. The integrated Mold Recognition simplifies loading of mold and article datasets into CoMo Injection or ComoNeo respectively, as well as the detection of connection errors.
Loading
Loading