Connection cable for piezoelectric sensors, KIAG 10-32 pos. int. to BNC pos., 5 m / 1983AD5

Connection cable for piezoelectric sensors, KIAG 10-32 pos. int. to BNC pos., 5 m
1983AD5
18000985
  • Cable material: FPM, black
  • Cable diameter: 2 mm
  • Cable length: 5 m
  • Operating temperature range: -20 ... 200°C
Upon request
On request
Log in to myKistler to see prices
Electrical properties
High insulation
Yes
Low noise
Yes
Certificates and Standards
Degree of protection EN 60529 (sensor)
IP68
Degree of protection EN 60529 (amplifier)
IP40
Degree of protection EN 60529
IP65
Operation and installation
Operating temperature range
-55 … 200 °C
Temperature range
-55 … 200 °C
Cable properties
Cable insulator
PTFE
Predefined cable length
5 m
Interfaces
Connection option (sensor side)
Screwed
Connector type
KIAG 10-32 positive, BNC positive
Connection type (sensor)
KIAG 10-32 positive
Connection type (amplifier)
BNC positive
Dimensions and materials
Material
FPM
Cable diameter [mm]
2 mm
Cable color
Black
Weight
86 g
Connection cable for force, torque and strain sensors (1-component force sensors).
Loading
Loading