Piezoelectric accelerometer, charge mode, ceramic shear, high temperature, 10-32 mount, 1000 g / 8202A10

Piezoelectric accelerometer, charge mode, ceramic shear, high temperature, 10-32 mount, 1000 g
8202A10
18006963
  • High-temperature piezoelectric accelerometer with charge output
  • Temperature range: -70 … 250°C
  • Sensitivity: -10 pC/g
  • 10-32 connector
Upon request
On request
Log in to myKistler to see prices
Measuring ranges
Maximum measuring range [g]
Maximum acceleration value you want to measure.
2000 g
Product type
Number of Axes
1
Electrical properties
Output signal type
Charge (Piezoelectric, PE)
Electrical isolation
Case isolation
Influence quantities
Sensitivity for charge output
10 pC/g
Dynamical properties
Minimum frequency (±5%) [Hz]
5 Hz
Maximum frequency (±5%) [Hz]
10000 Hz
Operation and installation
Minimal operating temperature [°C]
Minimal static operating temperature.
-70 °C
Maximum operating temperature [°C]
Maximum static operating temperature.
250 °C
Mounting type
Hole / screw
Charge mode piezoelectric accelerometer with a 2000 g range and an operating temperature up to 250°C
Loading
Loading