Connection cables for piezoelectric sensors, M4x0.35 pos. int. to Fischer 102 neg. / 1645C

For connection between sensor and DAQ cable (cavity pressure sensors or 1-component force sensors).

1645C

For connection between sensor and DAQ cable (cavity pressure sensors or 1-component force sensors).
Main features / advantages
  • Cable material: PFA, green
  • Cable diameter: 2 mm
  • Operating temperature range: -90 ... 200°C
  • Connections: M4x0.35 pos. with integrated thread - Fischer 102 neg.
  • Degree of protection EN 60529: IP65
Charge mode, high impedance piezoelectric measurement demands highly insulated coaxial cables and connectors to ensure an insulation resistance greater than 10^13 Ω throughout the measuring chain. Only low-noise coaxial cables that produce very little triboelectricity during movement may be used. The connectors must be robust, sealed, and resistant to dirt. Kistler connectors have been developed specifically to meet these requirements and are made of stainless steel. Unlike galvanized connectors, they are therefore not subject to any wear, and measurement reliability and accuracy are improved. All Kistler connectors contain an O-ring seal at the cable end and the connection end.
Loading
Loading