Cylinder pressure sensors for glow plug adapters of Type 6542Q, M5x0.5 / 6056A

This cylinder pressure sensor offers good temperature stability of the sensitivity, low thermal shock error and long service life. The highly miniaturized connector allows an installation in glow plug adapters of different lengths.

6056A

This cylinder pressure sensor offers good temperature stability of the sensitivity, low thermal shock error and long service life. The highly miniaturized connector allows an installation in glow plug adapters of different lengths.
Main features / advantages
  • Front-sealing installation
  • Low thermal shock error
  • Very low linearity deviation
  • Anti-strain design
Cylinder pressure sensors of Type 6056A features a sensitivity of –20 pC/bar and a very high thermal stability which results in a minimized thermal sensitivity change by not more than ±0.5% over a temperature range of 200±50°C. The front seal allows good heat dissipation permitting a maximum operating temperature of up to +400°C for a brief duration. Type 6056A can be installed in varying length glow plug adapters and distinctly simplifies the preparation for indicating measurements and storekeeping.
Loading
Loading