Cylinder pressure sensors with Piezotron for engine diagnostics (M10, voltage output) / 6619A

The Type 6619A cylinder pressure sensors were designed for periodical measurements at the indicator valve of low and medium speed engines.

6619A

The Type 6619A cylinder pressure sensors were designed for periodical measurements at the indicator valve of low and medium speed engines.
Main features / advantages
  • Available with 250 bar or 350 bar range
  • Fully compatible with Engine Peak Meter Type 2516B1
  • Very stable sensitivity across temperature range
  • Suitable for use in hydrogen combustion engines
Type 6619A piezoelectric cylinder pressure sensors use a PiezoStar crystal which guarantees very low thermal sensitivity deviation and excellent linearity. The low thermal shock error and the stable sensitivity across the full temperature range enable cylinder pressure measurements with high precision even under unstable load conditions. The sensor and the connector are linked by a robust, temperature resistant cable.
Loading
Loading