Data Acquisition System (DAQ) for up to 2 force plates, 16 channels / 5691A

5691A
This powerful 16-channel DAQ System for signal processing of 2 Kistler force plates (up to 9,5 kS/s) can be connected to a PC via USB.
Main features / advantages
- Connection of up to 2 force plates
- Easy installation with USB 2.0
- Remote control of integrated charge amplifiers
- Powerful data acquisition and signal processing
- Versatile data analysis and filters
- Can be triggered externally (Trigger in)
Up to two multi-component force plates can be operated via the DAQ system with integrated charge amplifier from Kistler. A 16-bit converter digitizes the analog signals of the force plates. The USB 2.0 interface is used for the connection to the PC and for the control of the force plates with BioWare or Kistler MARS software (measurement range, reset/operate). The DAQ system Type 5691A... can also be controlled by 3rd party software that is utilizing the software interface (API) BioWare dataserver.dll. The software interface (API) dataserver.dll is available for download at the Kistler website.
Loading
Loading