Universal measurement modules with sensor supply, 4 analog input channels / 5503A

These universal measurement modules for the KiDAQ data acquisition system (DAQ) are suitable for many different sensor types (see description).

5503A

These universal measurement modules for the KiDAQ data acquisition system (DAQ) are suitable for many different sensor types (see description).
Main features / advantages
  • 4 analog input channels
  • Galvanic isolation 500 VDC
  • A/D conversion: 20 kSps sampling rate per channel, 24 bit resolution
  • Configurable sensor supply for each channel

KiDAQ is a modular data acquisition system that is flexible in configuration and can be extended with further measurement modules. A major advantage of the KiDAQ data acquisition system is the interoperability with other Kistler measurement devices, such as LabAmp of Types 5165A, 5166A and 5167A as well as the data acquisition software KiStudio. Optionally, all KiDAQ measurement modules are also available for EtherCAT use. These universal measurement modules for the KiDAQ data acquisition system (DAQ) are for voltage, current, resistance, potentiometer, resistance thermometer (Pt100, Pt1000) and full bridge strain gages.

Loading
Loading