Measurement modules for non-insulated thermocouples at high potential / 5525A

These measurement modules for the KiDAQ data acquisition system (DAQ) are for non-insulated thermocouples (Type B, E, J, K, L, N, R, S, T, U) at high potential.

5525A

These measurement modules for the KiDAQ data acquisition system (DAQ) are for non-insulated thermocouples (Type B, E, J, K, L, N, R, S, T, U) at high potential.
Main features / advantages
  • 4 analog input channels
  • Galvanic isolation 1200 VDC
  • A/D conversion: 20 kSps sampling rate per channel, 24 bit resolution
KiDAQ is a modular data acquisition system that is flexible in configuration and can be extended with further measurement modules. A major advantage of the KiDAQ data acquisition system is the interoperability with other Kistler measurement devices, such as LabAmp of Types 5165A and 5167A and the data acquisition software KiStudio Lab. Optionally, all KiDAQ measurement modules are also available for EtherCAT use.
Loading
Loading