Electromechanical NC joining module NCFN, servo press, standard design for medium to high force / 2153A
2153A
The NC joining module NCFN Type 2153A with integrated strain gauge force sensor for nominal forces of 5 ... 300 kN is excellent for use in assembly and joining processes monitored by force displacement.
Main features / advantages
- Robust and flexible design
- Wide measurement range with nominal force of 5 … 300 kN*
- Longer strokes up to 1000 mm*
- 100% duty cycle for max. force (special gear-box)
- Available for compression and tension application
- High measuring accuracy for all ranges
- *On request: higher forces > 300 kN, longer strokes, angular version
The NC joining modules NCFN Type 2153A consist of a robust housing with an integral strain gauge tension/compression force sensor. An absolute encoder for precise positioning is integrated in the drive motor. The motor is an electrically commutated AC servo motor which is driven by a servo amplifier. This servo amplifier provides constant speed, independant of load. Standard functions like block pressing, position pressing and force feedback controlled pressing as well as intermediate positioning are supported.
The NC joining module NCFN can be operated with the IndraDrive servo amplifier in combination with maXYmos NC Type 5847 . The communication between IndraDrive and maXYmos NC takes place in real-time via SERCOS III. Several field bus slave interfaces are available onboard for customer controlling. PROFIBUS, PROFINET, EtherNet/IP or even EtherCAT can be used with the maXYmos NC at the customer's choosing. Quality data can be transmitted via the Ethernet interface through different protocols and a visualization via VNC or a data backup can be performed.
Loading
Loading