Fork light barriers, infrared, fork width 10 to 40 mm, plug S2 7-pin, external electronics, with cleaning nozzle / PS/R/S2
![Fork light barriers, infrared, fork width 10 to 40 mm, plug S2 7-pin, external electronics, with cleaning nozzle / PS/R/S2 These plug-in fork light barriers with cleaning nozzle are suitable for use even under highly oily or dusty operating conditions.](https://kistler.cdn.celum.cloud/SAPCommerce_Product_345x345/PS-10-15_R_S2_7polig_Kistler_190220.webp)
PS/R/S2
These plug-in fork light barriers with cleaning nozzle are suitable for use even under highly oily or dusty operating conditions.
Main features / advantages
- Repeating accuracy: <0.01 mm
- Cable length: 400 mm
- With cleaning nozzle
- Connection: Connector S2, 7-pin
Plug-in fork light barriers with cleaning nozzles for connection to the separate S2 electronics. Transmitter and receiver are located in a robust, fork-shaped aluminum housing. This allows for easy mounting without time-consuming alignment. The connection to the electronics is made by the standardized S2 miniature connector system. The infrared light (IR) transmitter is ideal for use in dirty environments. When used with the dual-level alternating light electronics, the functional reserve can be doubled in highly oily operating conditions (amplifier level II). With the dynamic pulse electronics S2-D-x-P, smallest objects from a diameter of 0.1 mm can be detected. By using the cleaning nozzle, oil that has accumulated in front of the transmitter or receiver can also be blown off.
Loading
Loading