High-temperature connecting cables for strain sensors, KIAG 10-32 pos., Mini-Coax neg. / 1915A
![High-temperature connecting cables for strain sensors, KIAG 10-32 pos., Mini-Coax neg. / 1915A In combination with surface strain sensors of Type 9237B20, this cable with a steel braid hose (M13x1) provides an IP67 protection level for use under wet and dirty conditions.](https://kistler.cdn.celum.cloud/SAPCommerce_Product_345x345/Placeholder_Products_Var_2.webp)
1915A
In combination with surface strain sensors of Type 9237B20, this cable with a steel braid hose (M13x1) provides an IP67 protection level for use under wet and dirty conditions.
Main features / advantages
- Connecting cables for usage with piezoelectric surface strain sensors Type 9237B20
- Length: 1 m / custom made (0.2 to 5 m)
Charge mode, high impedance piezoelectric measurement demands highly insulated coaxial cables and connectors to ensure an insulation resistance greater than 1013 Ω throughout the measuring chain. Only low noise coaxial cables that produce very little triboelectricity during movement may be used. The connectors must be robust, sealed and resistant to dirt.
Loading
Loading