Inductive distance sensors, inductive sensors, analog output 0 ... 10 V, plug-in type / ISS-A Serie
ISS-A Serie
These are inductive distance sensors with analog output 0 ... 10 VDC for measuring, for example, double sheets in the stamping tool.
Main features / advantages
- Measuring range: 0.5 ... 2 mm
- Analog output voltage: 0 ... 10 VDC
- Limit frequency 1 kHz
- Operating voltage: 24 VDC
- Connection: M8 plug, 3-pin
The inductive distance sensors are used for measurement applications, in particular for distance measurements in the stamping tool. They operate without contact, are therefore wear-free and are characterized by a long service lifetime. The sensors have a measuring range of 0.5 to 2 mm and an analog voltage output of 0 to 10 VDC. This enables them to achieve high measuring and repeat accuracy. The electrical connection is made via a 3-pin M8 connector.
Loading
Loading