Plug-in units for 5080A charge amplifier, 1-channel, low noise, measuring ranges ±2 to ±2200000 pC, freq. range ≈0 … 200 kHz / 5067A

These excellent charge amplifier modules are suitable for challenging measurements, e.g., in very sensitive low-noise applications with piezoelectric sensors.

5067A

These excellent charge amplifier modules are suitable for challenging measurements, e.g., in very sensitive low-noise applications with piezoelectric sensors.
Main features / advantages
  • Extremely wide charge and frequency range
  • Optional Piezotron input (IEPE)
  • BNC input & output connector
  • Time constants Long / Medium / Short
  • Exclusive use in chassis of charge amplifier Type 5080A
Charge amplifiers of Type 5080A are the successors to the charge amplifier families of Types 5017B and 5019B. Thanks to the modular design up to eight amplifier modules can be inserted. Charge modules of Type 5067A0 with BNC connector are standard, as an option it is as also possible to integrate Type 5067A2 Piezotron modules. A 6-component analog summing calculator of Type 5245 is provided by default. This feature calculates the resulting force as well as the three components of the resulting torque in real time. Dynamometer-specific values required for torque calculation can be set directly on the instrument. The liquid crystal display shows all channel settings. Various channels can be switched onto the display as required. The instrument is set up by means of different menus with the universal press-and-turn knob. All functions can also be controlled externally via RS-232C or USB 2.0.
Loading
Loading