Strain gauge load cells for crash test dummies, pubic, WorldSID-5th, WorldSID-50th, Q10 / M50241

The strain gauge dummy load cells of family Type M50241A are designed to measure the force in the area of pubic of the crash test dummies WorldSID-5% (W5), WorldSID-50% (WS), Q10 (QA).

M50241

The strain gauge dummy load cells of family Type M50241A are designed to measure the force in the area of pubic of the crash test dummies WorldSID-5% (W5), WorldSID-50% (WS), Q10 (QA).
Main features / advantages
  • Pubic
  • Uniaxial (Fy)
  • DTI or analog version
  • Low linearity and hysteresis
  • Compatible with structural replacement
  • Polarities according to SAE J211/1
The family Type M50241 dummy load cells are based on strain gauges using deformation bodies in which the forces and moments to be measured are introduced. To avoid linearity errors, the deformation paths are structurally designed for measuring application so that a very proportional behavior can be realized. The strain gauges applied to these bodies enable the transformation of mechanical loads to proportional changes in resistance measured by a Wheatonstone bridge.
Loading
Loading