Summing solutions for triaxial force sensors and dynamometers / SigSumm
SigSumm
Summing solutions for single and dynamometer signal summation.
Main features / advantages
- To build dynamometers with triaxial force sensors
- Input: 4 x triaxial force signals
- Output: 1x Fischer Flange 9 pin neg.
- Degree of protection: up to IP67
With summing solutions, the electrical charges of up to four triaxial force sensors are interconnected. The assignment of the individual sensor connections corresponds to the sensor arrangement of a dynamometer. A maximum of eight measuring signals is available at the output socket (equal to the Kistler standard dynamometers). The connection to the charge amplifier is made with a 3-wire cable (for triaxial force measurement) or an 8-wire cable (for 6-axis measurement).
Loading
Loading