Water-cooled cylinder pressure sensors, M8x0.75, new generation / 6041C
6041C
The smallest water-cooled pressure sensor of the latest generation in M8 size. It is perfectly suited for a wide range of engines and applications, including detailed thermodynamic investigations at the test bench.
Main features / advantages
- Shoulder-sealing installation
- Small thermal sensitivity shift
- Very low linearity deviation
- Excellent long-term stability
- Suitable for use in hydrogen combustion engines
Type 6041C further highlights the advantages of water-cooled cylinder pressure sensors. The high thermal stability over the entire power range, the long-term stability thanks to the cooled diaphragm or the option of flush mounting in high-temperature installations are just a selection of the advantages of water-cooled sensors. Type 6041C uses the latest PiezoStar crystal, resulting in a high sensitivity and natural frequency, as well as in a low thermal shock error and an excellent zero-point stability. The excellent linearity over the entire range enables measurements with the highest levels of accuracy and makes this M8 sensor ideal for gas exchange analysis.
Loading
Loading