Electromechanical NC joining module NCFS, servo press, meas. range 1: 25 kN, meas. range 2: 15 kN, 350 mm stroke / 2152B25350

Electromechanical NC joining module NCFS, servo press, meas. range 1: 25 kN, meas. range 2: 15 kN, 350 mm stroke
2152B25350
18026074
  • NC joining module NCFS for joining operation with small center distance
  • Measuring range 1: 25 kN
  • Measuring range 2: 15 kN
  • 350 mm stroke
Upon request
On request
Measuring ranges
Required force
25 kN
Product type
Joining module type
NCFS
Type of force sensor
Piezoelectric
Mechanical properties
Stroke
350 mm
Motor brake
With a holding brake
Drive version
Straight drive
Dynamical properties
Maximum speed [mm/s]
250 mm/s
Loading
Loading
Loading