Laboratory charge amplifier LabAmp with data acquisition, charge, IEPE, voltage, 1 or 4 channels, meas. ranges ±100 to ±1000000 pC / 5165A Config

The laboratory charge amplifier LabAmp 5165A measures dynamic PE and IEPE signals, static and dynamic voltage signals.
5165A Config
18044139
  • Charge amplifier with a frequency range of 0.1 Hz … 100 kHz
  • Integrated 24-bit data acquisition with up to 200 kSps per channel
  • PTP device synchronization and virtual channels options
  • TEDS (IEEE 1541.4) for Piezotron (IEPE) sensors
Upon request
On request
Electrical properties
Input type
Charge dynamic, IEPE (Piezotron), Voltage
Dynamical properties
Maximum signal frequency
100 kHz
Time constant
Short
Certificates and Standards
Degree of protection EN 60529
IP20
Operation and installation
Device usage
Testing
Applications
eVTOL / UAV / drone testing, Space payload testing, 3C electronics manufacturing
Interfaces
Number of channels
1, 2, 3, 4
Number of digital inputs
1, 4
Analog output type
Voltage (V)
Digital output type
Ethernet, KiConnect
Additional properties
Data formats
CSV, Binary

The Kistler LabAmp Type 5165A is not only an outstanding low-noise charge amplifier for dynamic signals, but also a powerful data acquisition device delivering the digitized measurement values directly to a host computer for further analysis. It is configured and operated in a web interface, conveniently accessible by a standard web browser or via KiStudio Lab Software Package Type 2910B (including post-processing software jBEAM). Thanks to advanced signal processing technology, the Kistler LabAmp Type 5165A offers impressive flexibility. The frequencies of the high-pass, low-pass, and notch filters can be directly entered as numeric values in Hertz. The input signals can be flexibly routed to the analog outputs. The graphical user interface not only offers a simple and intuitive way to configure the device but also displays different measurement values (e.g., live value, peak value, root mean square). The optional virtual channel functionality allows for real-time summation of different input signals. Furthermore, the browser-based data download allows for the acquired data to be processed in analysis software. For more advanced tasks or direct processing, the amplifier can be integrated directly into your own software via our REST API or into LabVIEW thanks to the provided Virtual Instruments driver. For higher channel counts, the optional synchronization feature (PTP) allows acquiring data from multiple Type 5165A devices. Kistler LabAmp Type 5167A amplifiers can be synchronized with the Type 5165A as well, which enables the combined acquisition of dynamic IEPE signals and quasi-static signals from piezoelectric sensors. No additional cables are required. This instrument has been designed for use in research, development and the laboratory. The Kistler LabAmp family of Type 5165A is the perfect choice wherever dynamic signals need to be measured precisely and with high resolution. Acceleration and vibration measurements, pulsating pressure applications or force measurements of fast machining procedures are just a few examples where the Kistler LabAmp Type 5165A can demonstrate its strengths.

Loading
Loading