Differential laboratory charge amplifier LabAmp with data acquisition, 4 channels, meas. ranges from ±10 to ±54000 pC / 5166A Config

Differential LabAmp, 5166A
5166A Config
18047403
  • Differential charge amplifier with a frequency range of 10 Hz … 50 kHz
  • Integrated, optional 24-bit data acquisition with up to 200 kSps per channel
  • Optional virtual channel feature (together with DAQ and PTP sync.)
  • Compatible with differential sensors like Kistler Types 6021A, 6023A, 6025A, 8207A, 8209A and 8211A
Upon request
On request
Electrical properties
Input type
Charge dynamic
Dynamical properties
Maximum signal frequency
50 kHz
Certificates and Standards
Degree of protection EN 60529
IP20
Operation and installation
Device usage
Testing
Applications
3C electronics manufacturing
Interfaces
Number of channels
4
Number of digital inputs
4
Analog output type
Voltage (V)
Digital output type
Ethernet, KiConnect
Additional properties
Data formats
CSV, Binary

The Kistler LabAmp Type 5166A is not only an outstanding low-noise charge amplifier for differential charge signals but also a powerful data acquisition device delivering the digitized measurement values directly to a host computer for further analysis. It is configured and operated in a web-interface, conveniently accessible by a standard web-browser or via KiStudio Lab Software Package Type 2910B (including post-processing software jBEAM Lab).
Thanks to advanced signal processing technology, the Kistler LabAmp Type 5166A offers impressive flexibility. The frequencies of the high-pass, low-pass and notch filters can be directly entered as numeric values in Hertz. The input signals can be flexibly routed to the analog outputs.
The graphical user interface not only offers a simple and intuitive way to configure the device but also displays different measurement values (e.g. live value, peak value, root mean square). The virtual channel functionality allows real-time summation of different input signals. Furthermore, the browser-based data download allows the acquired data to be processed in an analysis software. For more advanced tasks or direct processing, the amplifier can be integrated directly into your own software via our REST API or into LabVIEW thanks to the provided Virtual Instruments driver.
For higher channel counts, the synchronization feature (PTP) allows acquiring data from multiple LabAmp and KiDAQ devices. This allows the combined acquisition of a broad range of different input signal types.

Loading
Loading