Preloading set for piezoelectric force sensors of Type 9001C / 9422A01
9422A01
18007788
- Pretensioning element set for force sensor 9001C
- Bolt thread M3x0.5, length: 19 mm
- Max. preloading force: 2.5 kN
- Shunt: approx. 7%
Upon request
On request
Electrical properties
Shunt
≈7 %Standardized pretensioning elements Type 9422A01 for the installation of piezoelectric force transducer Type 9001. These preloading elements consist of an optimized socket head cap pretensioning screw and a centering sleeve. Further accessories, such as electrically insulating washers or force distributing rings, are available separately. The pretensioning screw is used to preload a ring force transducer for optimized force application in the recommended measuring range. When installed correctly, the piezoelectric force sensor provides precise results with high repeat accuracy. In practice, the sensors are mechanically preloaded during installation.
Loading
Loading