Durable piezoresistive pressure sensors from Kistler monitor fuel consumption in the Rosetta spacecraft.
Sensor Monitoring Over 6.4 Billion Kilometers

Fuel Monitoring: A Critical Success Factor
The greatest challenge of the mission was the enormous distance to be conquered, which made it impossible to refuel the space probe. Therefore, the engineers had to develop a solution which meant the space probe could cover the entire distance with just one tankful. This required a measurement solution which would make it possible to obtain accurate measurement data regarding the fuel level status around the clock over the entire duration of the mission.
Sensors in Continuous Operation
One of the main criteria when it came to selecting the sensors was their proven durability and absolute reliability despite the zero gravity conditions. Kistler was able to provide the ideal solution: Highly reliable and extremely durable Kistler pressure sensors were installed on board the Rosetta space probe. They reliably monitored the fuel around the clock during its journey through space.
Kistler Sets Milestones in Technology
The high-quality Kistler pressure sensors played a key role in the success of the project realized by the European Space Agency (ESA). Over the entire mission, it was possible to make decisions based on this data. The experts were able to concentrate fully on the mission without having to worry about the quality of the data. Thanks to the precise measurement data and the completely fault-free functionality of the sensors, Kistler was able to play a small but important part in the success of the space mission.
Our highly qualified employees push the limits of what is possible and deliver answers with our customers – and for our customers – to the great questions posed by a connected world around the megatrends mobility, emission reduction, quality control and lightweight construction.
Do you want to play a part in shaping the future? If so, become part of our team.